background-waves

PTS815SJM250SMTR

Product Status| Activei

PTS815SJM250SMTR

PTS815SJM250SMTRLFS | Series: PTS815
info

The PTS815 series is a small 4.2 x 3.2 form factor in SMT version with 2.50 mm height and 3 available actuation forces, ideal for general usage applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
10 µA
Rating - Maximum Current
50 mA
Operating Force
Min 1.3 N / Nominal 1.8 N / Max 2.3 N
Mechanical Life Cycles
100000
Electrical Life Cycles
100000
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 16 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Activation Orientation
Top actuated
Terminals Complementary Information
SMT
Circuitry
SPST NO
  • 4.2 x 3.2 mm footprint
  • 2.5 mm thickness
  • Commercial grade

PTS815SJM250SMTR Applications

Highlights Section

  • IoT devices
  • Home automation
  • Remote controls

PTS815SJM250SMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GSPTS0020PTS815SJM250SMTRLFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.