background-waves

PTS820J15KPSMTR

Product Status| Activei

PTS820J15KPSMTR

PTS820J15KPSMTR LFS | Series: PTS820
info

The PTS820 series of microminiature SMT top actuated switches have a 3.9 x 2.9mm footprint and feature the option for three different heights. When combined with a reputation for being longlasting and reliable, these switches are perfect for any keyless entry, remote control or control panel application a designer can dream up.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 2 N / Nominal 2.5 N / Max 3 N
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Activation Orientation
Top actuated
Illumination
Not applicable
Circuitry
SPST NO
  • 3.9 x 2.9 mm footprint
  • Three different heights
  • High number of cycles
  • Reduced footprint

PTS820J15KPSMTR Applications

Highlights Section

  • Control panels
  • Nomad devices
  • Remote controls
  • Keyless entry system

PTS820J15KPSMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97MT16B5CBFPPTS820J15KPSMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.