background-waves

PTS830GK140GSMTR

Product Status| Activei

PTS830GK140GSMTR

PTS830GK140GSMTR LFS | Series: PTS830
info

Designers working on the latest, most innovative wearable electronics, remote control and keyless entry products turn to the PTS830 series microminiature SMT top actuated switch. Featuring an optional ground pin and a footprint of 3.5 x 2.6mm, the PTS830 is also very reliable, operating consistently for a high number of cycles.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.7 N / Nominal 2.4 N / Max 3.1 NMin 170 gf / Nominal 240 gf / Max 310 gf
Electrical Travel
Min 0.05 mm / Nominal 0.15 mm / Max 0.25 mm
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Activation Orientation
Top actuated
Circuitry
SPST NO
  • 3.5 x 2.6 mm footprint
  • High number of cycles
  • Optional ground pin

PTS830GK140GSMTR Applications

Highlights Section

  • Wearable electronics
  • Nomad devices
  • Remote controls
  • Keyless entry system

PTS830GK140GSMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97ST24B5QBFPPTS830GK140GSMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.