background-waves

PTS840ESDPMSMTR

Product Status| Activei

PTS840ESDPMSMTR

PTS840ESDPMSMTR LFS | Series: PTS840
info

The PTS840 series of microminiature SMT side actuated switches feature a front PIP leads option for strong shear resistance – and a reduced footprint of 3.5 x 3.55mm. The long-lasting, reliable PTS840 is perfect for applications in the personal health diagnostics, consumer electronics and remote control fields.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.2 N / Nominal 1.6 N / Max 2.3 N
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Activation Orientation
Side actuated
Circuitry
SPST NO
  • 3.5 x 3.55 mm footprint
  • Front PIP leads option for strong shear resistance
  • ESD pin option
  • Reduced footprint

PTS840ESDPMSMTR Applications

Highlights Section

  • Nomad devices
  • Remote controls
  • Personal health diagnostics
  • Consumer electronics

PTS840ESDPMSMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97NS28B2ABFPPTS840ESDPMSMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.