background-waves

PTS841ESDGMSMTR

Product Status| Activei

PTS841ESDGMSMTR

PTS841ESDGMSMTR LFS | Series: PTS841
info

The PTS841 series microminiature SMT side actuated tactile switches are available with 2 different actuation forces in a small 3.6 x 3.5 form factor and reduced height of 1.25 mm. The PTS841 is ideal for small handheld and wearable devices. It also includes ground pin and peg option to reinforce the shear strength on the PCB.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
10 mA
Rating - Maximum Current
50 mA
Operating Force
Min 1.3 N / Nominal 1.8 N / Max 2.3 NMin 130 gf / Nominal 180 gf / Max 230 gf
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Terminals Complementary Information
F
Activation Orientation
Side actuated
Circuitry
SPST NO
  • 3.6 x 3.5 mm footprint
  • 1.25 mm thickness
  • ESD pin option
  • Peg option
  • Commercial grade

PTS841ESDGMSMTR Applications

Highlights Section

  • IoT devices
  • Wearables
  • Portable devices
  • Remote controls

PTS841ESDGMSMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GSPTS005801PTS841ESDGMSMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.