background-waves

Series: PTS845

4.5x3.4mm SMT Side Actuated Tactile Switches.
Product Status| Activei
info

PTS845 series, the small and compact size side actuated tactile switch, has a size of only 4.5 x 3.4 x 3.3 mm. With the small and compact size, the switch allows designers to either free up space in PCB to add additional functionality, or reduce the overall size of their design. 80, 160 and 260 gf operating forces, which are the most common versions used in the market, are available. Bracket peg design of the switch provides premium quality and performance. PTS845 tactile switch accommodates a wide range of applications in the high-end consumer wearable and medical device markets, where compact solution is required.

  • 4.5 x 3.4 x 3.3 mm package
  • SMT termination
  • Side actuated with bracket peg design
  • 80, 160 & 260 gf versions
  • Up to 1,000,000 life cycles

PTS845 Parts

FiltersFilters

PTS845 Applications

Highlights Section

  • Mobile radios
  • Dash cameras
  • Gaming peripherals
  • Home automation

Series: PTS845 Resources

PTS845 Series Tactile Switch
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

PTS845 Series Tactile Switch

Littelfuse announces the C&K Switches PTS845 Series Tactile Switches