background-waves

PTS845VK20PSMTR4

Product Status| Activei

PTS845VK20PSMTR4

PTS845VK20PSMTR4 LFS | Series: PTS845
info

PTS845 series, the small and compact size side actuated tactile switch, has a size of only 4.5 x 3.4 x 3.3 mm. With the small and compact size, the switch allows designers to either free up space in PCB to add additional functionality, or reduce the overall size of their design. 80, 160 and 260 gf operating forces, which are the most common versions used in the market, are available. Bracket peg design of the switch provides premium quality and performance. PTS845 tactile switch accommodates a wide range of applications in the high-end consumer wearable and medical device markets, where compact solution is required.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 2.1 N / Nominal 2.6 N / Max 3.1 NMin 210 gf / Nominal 260 gf / Max 310 gf
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Activation Orientation
Side actuated
Circuitry
SPST NO
  • 4.5 x 3.4 x 3.3 mm package
  • SMT termination
  • Side actuated with bracket peg design
  • 80, 160 & 260 gf versions
  • Up to 1,000,000 life cycles

PTS845VK20PSMTR4 Applications

Highlights Section

  • Mobile radios
  • Dash cameras
  • Gaming peripherals
  • Home automation

PTS845VK20PSMTR4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97PS18B5ACFPPTS845VK20PSMTR4 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.