background-waves

PTS847MM350LSMTR2

Product Status| Activei

PTS847MM350LSMTR2

PTS847MM350LSMTR2 LFS | Series: PTS847
info

PTS847 series is compact size tactile switch designed for high end consumer and medical devices. There is a need to get smaller and reliable switches for designs that have limited PCB space. PTS847 is an important addition to the portfolio. The switch is ideal for applications such as sports watches, hearing aids, as well as the latest IoT portable device.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
20 mA
Operating Force
Min 3 N / Nominal 3.5 N / Max 4 N
Mechanical Life Cycles
200000
Electrical Life Cycles
200000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 15 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
SMT
Activation Orientation
Side actuated
Illumination
Not applicable
Circuitry
SPST NO
  • 4.6 x 2.2 x 2.6 mm package
  • Height 0.95 mm above PCB (edge mount)
  • Side actuation
  • SMT termination with or without L-shape shield
  • Hard & soft actuator options
  • 160 & 350 gf versions
  • Lifecycles 200k

PTS847MM350LSMTR2 Applications

Highlights Section

  • Mobile headphone/Headset
  • Health monitoring
  • Sports watch
  • Black box
  • Bluetooth accessory

PTS847MM350LSMTR2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
10921825PTS847MM350LSMTR2 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.