background-waves

Series: PTS850

5.4x5mm SMT Side Actuated Tactile Switches
Product Status| Activei
info

PTS850 series, the low profile and small size side actuated tactile switch, has a size of only 5.4 x 5.0 mm and product height above PCB only 1.8 mm. With the low profile design and small size, PTS850 gives designers the flexibility to either free up space in their designs to add additional functionality or reduce the overall size of PCB. PTS850 series is available in 180 gf and 350 gf operating forces, with or without boss, which are the most common versions used in the market. The high quality and low profile PTS850 tactile switch is perfect solution to high-end consumer wearable and medical device markets.

  • 5.4 x 5.0 x 1.8 mm package
  • SMT termination
  • Side actuated with or without boss design
  • 180 & 350 gf versions
  • Lifecycles 50k

PTS850 Parts

FiltersFilters

PTS850 Applications

Highlights Section

  • Headphone/Headset
  • Health monitoring
  • Sports watch
  • Black box
  • Bluetooth accessory
  • Navigation

Series: PTS850 Resources