background-waves

PTS850VM18PSMTR

Product Status| Activei

PTS850VM18PSMTR

PTS850VM18PSMTR LFS | Series: PTS850
info

PTS850 series, the low profile and small size side actuated tactile switch, has a size of only 5.4 x 5.0 mm and product height above PCB only 1.8 mm. With the low profile design and small size, PTS850 gives designers the flexibility to either free up space in their designs to add additional functionality or reduce the overall size of PCB. PTS850 series is available in 180 gf and 350 gf operating forces, with or without boss, which are the most common versions used in the market. The high quality and low profile PTS850 tactile switch is perfect solution to high-end consumer wearable and medical device markets.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.4 N / Nominal 1.8 N / Max 2.6 N
Mechanical Life Cycles
50000
Electrical Life Cycles
50000
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Terminals Complementary Information
SMT
Activation Orientation
Side actuated
Circuitry
SPST NO
  • 5.4 x 5.0 x 1.8 mm package
  • SMT termination
  • Side actuated with or without boss design
  • 180 & 350 gf versions
  • Lifecycles 50k

PTS850VM18PSMTR Applications

Highlights Section

  • Headphone/Headset
  • Health monitoring
  • Sports watch
  • Black box
  • Bluetooth accessory
  • Navigation

PTS850VM18PSMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97QS13B2ABFPPTS850VM18PSMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.