background-waves

RKA2SGG055SMTR

Product Status| Activei

RKA2SGG055SMTR

RKA2SGG055SMTR LFS | Series: RK
info

RK series is low profile micro miniature SMT top actuated tactile switch with different choices of actuation force and long life cycle. The switch is ideal for applications that need a high density of components in limited PCB space, such as automotive key fob, navigation, and health & medical devices. The compact top actuated RK series comes in various product sizes (RKA2: 4.5 x 4.5 x 0.55 mm, RKB2: 4.2 x 3.2 x 2.5 mm, RKC: 3.5 x 2.6 x 1.4 mm). The RK series is available in 6 actuation forces, allowing customers to easily integrate it into different designs.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
20 mA
Operating Force
Min 3.3 N / Nominal 4 N / Max 4.7 NMin 330 gf / Nominal 400 gf / Max 470 gf
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 15 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Activation Orientation
Top actuated
Illumination
Not applicable
Terminals Complementary Information
G
Circuitry
SPST NO
  • Low profile & microminiature package
  • SMT termination
  • Hard actuator
  • Different actuation forces
  • Life cycles up to 1 Mio

RKA2SGG055SMTR Applications

Highlights Section

  • Keyfob
  • Navigation
  • Health & medical devices

RKA2SGG055SMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
10913237RKA2SGG055SMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.