background-waves

RKB2SJG250SMTR

Product Status| Activei

RKB2SJG250SMTR

RKB2SJG250SMTR LFS | Series: RK
info

RK series is low profile micro miniature SMT top actuated tactile switch with different choices of actuation force and long life cycle. The switch is ideal for applications that need a high density of components in limited PCB space, such as automotive key fob, navigation, and health & medical devices. The compact top actuated RK series comes in various product sizes (RKA2: 4.5 x 4.5 x 0.55 mm, RKB2: 4.2 x 3.2 x 2.5 mm, RKC: 3.5 x 2.6 x 1.4 mm). The RK series is available in 6 actuation forces, allowing customers to easily integrate it into different designs.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 3.5 N / Nominal 4 N / Max 4.5 NMin 350 gf / Nominal 400 gf / Max 450 gf
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 16 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Activation Orientation
Top actuated
Illumination
Not applicable
Circuitry
SPST NO
Rating - Minimum Current
10 mA
  • Low profile & microminiature package
  • SMT termination
  • Hard actuator
  • Different actuation forces
  • Life cycles up to 1 Mio

RKB2SJG250SMTR Applications

Highlights Section

  • Keyfob
  • Navigation
  • Health & medical devices

RKB2SJG250SMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
10896914RKB2SJG250SMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.