background-waves

RKC2SJR170SMTR

Product Status| Activei

RKC2SJR170SMTR

RKC2SJR170SMTR LFS | Series: RKC2
info

RKC2 series is microminiature SMT top actuated tactile switch with different choices of actuation force and up to 200k lifecycles. The switch is ideal for applications that need a high density of components in limited PCB space, such as automotive keyfob, high-end consumer, and health & medical devices.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 2.7 N / Nominal 3.5 N / Max 4.3 N
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Activation Orientation
Top actuated
Circuitry
SPST NO
  • 1.7 mm height, 3.5 x 2.7 mm size
  • SMT termination
  • Hard actuator
  • 180, 250, 350 & 500 gf actuation forces
  • 100k to 200k cycles

RKC2SJR170SMTR Applications

Highlights Section

  • Automotive Keyfob
  • High-end Consumer
  • Health & medical devices

RKC2SJR170SMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01027328RKC2SJR170SMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.