background-waves

Series: SFS

Mid-Travel, Soft Sound Tactile Switches
Product Status| Activei
info

SFS, the mid-travel and soft sound tactile solution, construction with standard overall dimension 12 x 12 mm with 3.6N, 6.8N, 9.0N & 13.5N version options.

  • Construction with standard dimension 12x12 mm overall size
  • Gold plating contacts
  • SMT termination design
  • Unique click & a sealed contact system
  • 3.6N, 6.8N, 9.7N & 13.5N versions

SFS Parts

FiltersFilters

SFS Applications

Highlights Section

  • Measurement-control regulation
  • Monitoring system
  • Automotive (steering wheel, mid-console, window lifter)
  • Navigation
  • Disposable medical devices
  • Patient monitoring
  • Scan system