background-waves

TLSA100J

Product Status| Activei

TLSA100J

SWITCH TLSA100JLFS | Series: TLS
info

TLS is an additional tactile series in a new form factor (8.6 x 8.40 x 3.95 mm) in SMT, with soft actuator and a flat cage for a positive tactile feedback with a soft sound. Its soft actuator & pre-travel help for an easier tolerance management with possible pre-load.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
0.1 mA
Operating Force
Min 8 N / Nominal 10 N / Max 12 N
Electrical Travel
Min 0.6 mm / Nominal 0.9 mm / Max 1.2 mm
Ingress Protection
IP 54
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 16 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Circuitry
SPST NO
  • New soft sound
  • Soft actuator
  • IP54
  • Long life
  • J terminations
  • Tape & reel

TLSA100J Applications

Highlights Section

  • Automotive interior controls
  • Automatic gear shift paddle
  • Steering wheel
  • Window lifter
  • Seat adjustment module

TLSA100J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TLSA100JLFSSWITCH TLSA100JLFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.