background-waves

Series: TLSM

Dual Circuit Technology Tactile Switches for SMT 6.0mm x 6.1mm
Product Status| Activei
info

The TLSM series of sealed tactile switches for SMT are IP54 rated, 3.45mm high Single Pole Double Throw tactile switches, featuring a soft actuator. They offer an outstanding lifespan of 2 Mio cycles and an operating force of 2N.

  • SPDT NC-NO function
  • 6.0 x 6.1 mm dimension
  • Soft actuator 3.45mm high
  • Long life - 2M cycles
  • IP54

TLSM Parts

FiltersFilters

TLSM Applications

Highlights Section

  • Elevator button
  • EV charging gun
  • Industrial equipment

Series: TLSM Resources

TLSM DCT Series Tactile Switch
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

TLSM DCT Series Tactile Switch

Littelfuse announces the C&K Switches TLSM Series Tactile Switches