background-waves

54100-01

Product Status| Obsoletei

54100-01

SW TGL SPST | Series: 54100 Series
info
SPST On-Off toggle Switch
Standard black nylon handle, 11/16" (17.5mm) long.
Silver contacts.
Mounting stem 15/32" -32 thread, 15/32" (11.9mm) long, fits panels up to 1/8" (31.8mm) thick.
Includes mounting hardware: black metal facenut and nickel-plated hexnut.
25A at 12V DC.
Two 0.250" blade terminals Up: On, Down: Off. Two blade terminals.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Blade
Housing
Black Plastic
Actuator
Wedge
Color & Finish
Black Plastic - 17.46mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/8 (3.17mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

54100-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
54100-01SW TGL SPSTRoHS2/13/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.