background-waves

54103

Product Status| Activei

54103

SW TGL SPDT CO | Series: 54100 Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 54100 series includes part 54109 which features an illuminated toggle indicating position.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
On - Off - On
Input Terminals
3 Screw
Housing
Black Plastic
Actuator
Wedge Toggle
Color & Finish
Black Plastic - 17.4625
Mounting Method
Nickel Plated Brass Face and Hex Nut
Panel Thickness
Up to 1/8 (3.17mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9
  • Silver contacts for corrosion resistance
  • O-Ring Sealed Bushing

54103 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
54103SW TGL SPDT CORoHS2/13/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.