background-waves

54105

Product Status| Obsoletei

54105

SW TGL DPST | Series: 54100 Series
info
Black nylon handle, 11/16" (17.5mm) long.
Silver contacts.
Mounting stem 15/32" -32 thread, 15/32" (11.9mm) long, fits panels up to 1/8" (31.8mm) thick.
Includes mounting hardware: black metal facenut and nickel-plated hexnut.
25A at 12V DC. Terminals: 6-32 screw. Four screw terminals. Up: On, Down: Off.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
DPST
Positions
On - None
Input Terminals
4 Screw
Housing
Black Plastic
Actuator
Wedge
Color & Finish
Black Plastic - 17.46mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/8 (3.17mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

54105 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
54105SW TGL DPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.