background-waves

54110-01

Product Status| Obsoletei

54110-01

SW TGL SPST SCW | Series: 54100 Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 54100 series includes part 54109 which features an illuminated toggle indicating position.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On/Red - Off - On/White
Input Terminals
5 Screw
Housing
Black Plastic
Actuator
Wedge
Color & Finish
Translucent - 17.46mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/8 (3.17mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9
  • Silver contacts for corrosion resistance
  • O-Ring Sealed Bushing

54110-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
54110-01SW TGL SPST SCWRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.