background-waves

551840

Product Status| Obsoletei

551840

SW TGL SPST | Series: 551 Extra Heavy Duty Series
info
Universal application.
Diecast housing.
For stem- or bracket-mounting.
15/32" -32 thread mounting stem, with keyway.
Brackets: .170" (4.3mm) diameter holes, 1.72" (43.7mm) on centers.
Fits panels up to 3/16" (4.8mm) thick.
Chrome plated brass handle, 1 1/16" long (27.0mm).
Steel screw terminals.
Plated steel hexnut. 6-12V DC, 15A at 24-36V DC.
Silver-plated contacts.
Up: On, Center: Off. Two screw terminals.
PropertyValue
Current Rating (Continuous) in Amps
15
Voltage Rating (V)
36
Circuitry
SPST
Positions
On - Off - None
Input Terminals
2 Screw
Housing
Zinc-Plated Diecast
Actuator
Standard / Long
Color & Finish
Chrome-Plated Brass - 26.98mm
Mounting Method
Nickel Plated Brass Face and Hex Nut
Panel Thickness
Up to 3/16 (4.76mm) thick
Contacts
Silver Plated

551840 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
551840SW TGL SPST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.