background-waves

551842

Product Status| Obsoletei

551842

SW TGL SPDT CO 3POS SCW | Series: 551 Extra Heavy Duty Series
info
Universal application. Diecast housing. For stem- or bracket-mounting. 15/32" -32 thread mounting stem, with keyway. Brackets: .170" (4.3mm) diameter holes, 1.72" (43.7mm) on centers. Fits panels up to 3/16" (4.8mm) thick. Chrome plated brass handle, 1 1/16" long (27.0mm). Steel screw terminals. Plated steel hexnut. 30A at 6-12V DC, 15A at 24-36V DC.
Silver-plated contacts. Up: On, Center: Off, Down: On. Three screw terminals.
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
36
Circuitry
SPDT
Positions
On - Off - On
Input Terminals
3 Screw
Housing
Zinc-Plated Diecast
Actuator
Standard / Long
Color & Finish
Chrome-Plated Brass - 26.98mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 3/16 (4.76mm) thick
Contacts
Silver Plated

551842 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
551842SW TGL SPDT CO 3POS SCW

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.