background-waves

551843

Product Status| Obsoletei

551843

SW TGL SPDT MOM | Series: 551 Extra Heavy Duty Series
info

Universal application. Diecast housing. For stem- or bracket-mounting. 15/32" -32 thread mounting stem. with keyway. Brackets: .170" (4.3mm) diameter holes. 1.72" (43.7mm) on centers. Fits panels up to 3/16" (4.8mm) thick. Chrome plated brass handle. 1 1/16" long (27.0mm). Blade terminals. Plated steel hexnut. 20A at 6-12V DC. Up: Mom On. Center: Off. Two blade terminals.

PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
24
Circuitry
SPDT
Positions
On - Off - Momentary On
Input Terminals
3 Screw
Housing
Zinc-Plated Diecast
Actuator
Standard / Long
Color & Finish
Nickel-Plated Brass - 38.1
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 3/16 (4.76mm) thick
Contacts
Silver Plated

551843 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
551843SW TGL SPDT MOM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.