background-waves

551846

Product Status| Obsoletei

551846

SW TGL DPDT CO | Series: 551 Extra Heavy Duty Series
info
Universal application.
Diecast housing.
For stem- or bracket-mounting. 15/32" -32 thread mounting stem, with keyway.
Brackets: .170" (4.3mm) diameter holes, 1.72" (43.7mm) on centers.
Fits panels up to 3/16" (4.8mm) thick.
Chrome plated brass handle, 1 1/16" long (27.0mm).
Steel screw terminals.
Plated steel hexnut. 30A at 6-12V DC, 15A at 24-36V DC.
Silver-plated contacts.
Up: On, Center: Off, Down: On. Six screw terminals.
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
36
Circuitry
DPDT
Positions
On - Off - On
Input Terminals
6 Screw
Housing
Zinc-Plated Diecast
Actuator
Standard / Long
Color & Finish
Chrome-Plated Brass - 26.98mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 3/16 (4.76mm) thick
Contacts
Silver Plated

551846 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
551846SW TGL DPDT CO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.