background-waves

551862

Product Status| Obsoletei

551862

SW TGL MAG IGN | Series: 551 Extra Heavy Duty Series
info
Up: Mom S-S, Center: Open, Down: Off M-M. Four screw terminals. This universal switch is primarily used to control magneto ignition. Universal application. Diecast housing. For stem- or bracket-mounting. 15/32" -32 thread mounting stem, with keyway. Brackets: .170" (4.3mm) diameter holes, 1.72" (43.7mm) on centers. Fits panels up to 3/16" (4.8mm) thick. Chrome plated brass handle, 1 1/16" long (27.0mm). Steel screw terminals. Plated steel hexnut. 30A at 6-12V DC, 15A at 24-36V DC.
Silver-plated contacts.
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
36
Circuitry
DPDT
Positions
Momentary On - Run ( S - M open) - Off ( M - M closed)
Input Terminals
4 Screw
Housing
Zinc-Plated Diecast
Actuator
Standard / Long
Color & Finish
Chrome-Plated Brass - 26.98mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 3/16 (4.76mm) thick
Contacts
Silver Plated

551862 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
551862SW TGL MAG IGN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.