background-waves

59024-14

Product Status| Activei

59024-14

SW TGL DPST | Series: 59024-00 Freightliner Replacement Series
info
Up: On, Center: Off. Terminals are arranged to match OEM wiring connectors. 59024-00 series available with or without brackets. Silver contacts. Black phenolic switch housing with metal cap. 15/32" -32 thread mounting stem. Fits panels to .093" (2.4mm) with spacer provided, or to .25" (6.4mm) without spacer. Includes mounting hardware: black metal facenut. Keyway is in the down position. Black plastic 1" (25.4mm) handle, matte finish. Four tin-plated blade terminals. 25A at 12V DC.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
DPST
Positions
On - Off - None
Input Terminals
4 Tin-Plated Blade
Housing
Black Plastic with Metal Cap
Actuator
Paddle
Color & Finish
Black Plastic - 25.4mm
Mounting Method
2 Nickel Plated Brass Hex Nuts
Panel Thickness
.093 (2.4mm) to .25 (6.4mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59024-14 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59024-14SW TGL DPSTRoHS2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.