background-waves

59024-15

Product Status| Activei

59024-15

SW TGL DPDT CO | Series: 59024-00 Freightliner Replacement Series
info
Terminals are arranged to match OEM wiring connectors.
Without brackets.
Silver contacts.
Black phenolic switch housing with metal cap. 15/32" -32 thread mounting stem. Fits panels to .093" (2.4mm) with spacer provided, or to .25" (6.4mm) without spacer.
Includes mounting hardware: black metal facenut.
Keyway is in the down position.
Black plastic 1" (25.4mm) handle, matte finish.
Tin-plated blade terminals.

25A at 12V DC.
Up: On, Center: Off, Down: On. Six blade terminals.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
DPDT
Positions
On - Off - On
Input Terminals
6 Tin-Plated Blade
Housing
Black Plastic with Metal Cap
Actuator
Paddle
Color & Finish
Black Plastic - 25.4mm
Mounting Method
Black Finished Face Nut
Panel Thickness
.093 (2.4mm) to .25 (6.4mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59024-15 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59024-15SW TGL DPDT CORoHS2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.