background-waves

59024-102

Product Status| Obsoletei

59024-102

SW TGL 2POS SPST MOM | Series: 59024-000 Series
info

Silver contacts, 15/32" -32 thread mounting stem. Fits panels up to 1/4" (6.4mm) thick. Includes mounting hardware: black knurled facenut, hexnut. Keyway is in the down position. 1" (25.4mm) handle, black plastic, matte finish. 25A at 12V DC.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
Momentary On - None - Off
Input Terminals
2 Blade
Housing
Black Plastic with Metal Cap
Actuator
Paddle
Color & Finish
Black Plastic - 25.4mm
Mounting Method
Plastic Bezel
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59024-102 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59024-102SW TGL 2POS SPST MOMRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.