background-waves

59024-104

Product Status| Activei

59024-104

SW TGL 2POS SPDT | Series: 59024-000 Series
info
Silver contacts, 15/32" -32 thread mounting stem. Fits panels up to 1/4" (6.4mm) thick. Includes mounting hardware: black knurled facenut, hexnut. Keyway is in the down position. 1" (25.4mm) handle, black plastic, matte finish. 25A at 12V DC. Terminals: Brass .250 quick connect blade. Up: On, Center: Off, Down: On. Three blade terminals.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
On - None - On
Input Terminals
3 Blade
Housing
Black Plastic with Metal Cap
Actuator
Paddle
Color & Finish
Black Plastic - 25.4mm
Mounting Method
Black Finished Face Nut and Plated Hex Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59024-104 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59024-104SW TGL 2POS SPDTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.