background-waves

59024-116

Product Status| Obsoletei

59024-116

SW TGL 2POS DPDT | Series: 59024-000 Series
info

This product is not recommended for new designs

Silver contacts, 15/32"" -32 thread mounting stem. Fits panels up to 1/4"" (6.4mm) thick. Includes mounting hardware: black knurled facenut, hexnut. Keyway is in the down position. 1"" (25.4mm) handle, black plastic, matte finish. 25A at 12V DC.

"
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
DPDT
Positions
On - None - On
Input Terminals
6 Blade
Housing
Black Plastic with Metal Cap
Actuator
Paddle
Color & Finish
Black Plastic - 25.4mm
Mounting Method
Black Finished Face Nut and Plated Hex Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59024-116 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59024-116SW TGL 2POS DPDTRoHS2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.