background-waves

59024-118

Product Status| Obsoletei

59024-118

SW TGL 3POS DPDT | Series: 59024-000 Series
info
Reversing (polarity) switch for changing direction of permanent magnet electrical motors. Silver contacts
15/32" -32 thread mounting stem. Fits panels up to 1/4" (6.4mm) thick.
Includes mounting hardware: black knurled facenut, hexnut.
Keyway is in the down position.
1" (25.4mm) handle, black plastic, matte finish.
25A at 12V DC.
Terminals: Brass .250 quick connect blade.
Four blade terminals.
Up: Mom On, Center: Off, Down, Mom On.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
On - Off - On
Input Terminals
6 Blade
Housing
Black Plastic with Metal Cap
Actuator
Paddle
Color & Finish
Black Plastic - 25.4mm
Mounting Method
Black Finished Face Nut and Plated Hex Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59024-118 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59024-118SW TGL 3POS DPDTRoHS2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.