background-waves

7101MD9AW1QE

Product Status| Activei

7101MD9AW1QE

SWITCH 7101MD9AW1QE | Series: 7000
info

With a wide variety of actuator and termination options available, the 7000 series miniature toggle switches, which now include an optional knurled cap on the locking lever options, are used by designers throughout the medical equipment and telecommunications industry to give product designs the long-lasting, high performance switch they need to succeed. The 7000 series are epoxy terminal-seal compatible with bottom wash cleaning and are engineered to be both multi-pole and multi position, ensuring a perfect fit, no matter the design specifications.

PropertyValue
Circuitry
SPDT
Activation Type
Maintain
Switch Function
On-None-On
Contacts
Thru Hole
Mechanical Life Cycles
100000
Seal
Epoxy
Contact Plating
Silver
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Rating - Maximum Current
5 A
Terminals Complementary Information
Right angle extended
Actuator
0.200 inches high
Electrical Rating - Activated - Voltage AC
Max 120 Volt
  • Multi-pole and multi-position
  • Epoxy terminal-seal compatible with bottom wash cleaning
  • RoHS compliant models available
  • Wide variety of actuator and termination options

7101MD9AW1QE Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Medical equipment

7101MD9AW1QE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
7101MD9AW1QESWITCH 7101MD9AW1QE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.