background-waves

CSD1851-1

Product Status| Activei

CSD1851-1

SWITCH CSD1851-1 | Series: 7000
info

With a wide variety of actuator and termination options available, the 7000 series miniature toggle switches, which now include an optional knurled cap on the locking lever options, are used by designers throughout the medical equipment and telecommunications industry to give product designs the long-lasting, high performance switch they need to succeed. The 7000 series are epoxy terminal-seal compatible with bottom wash cleaning and are engineered to be both multi-pole and multi position, ensuring a perfect fit, no matter the design specifications.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-Off-Mom
Contacts
Solder Lugs
Mechanical Life Cycles
40000
Seal
Epoxy
Contact Plating
Gold over silver
Terminals Plating
Gold
Color & Finish
Actuator: blackBushing: black
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Rating - Maximum Current
5 A
Terminals Complementary Information
Solder lug
Actuator
0.531 inch high lever handle with cap
Electrical Rating - Activated - Voltage AC
Max 20 Volt
  • Multi-pole and multi-position
  • Epoxy terminal-seal compatible with bottom wash cleaning
  • RoHS compliant models available
  • Wide variety of actuator and termination options

CSD1851-1 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Medical equipment

CSD1851-1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CSD1851-1SWITCH CSD1851-1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.