background-waves

9221T1CWZ4QD

Product Status| Activei

9221T1CWZ4QD

SWITCH 9221T1CWZ4QD | Series: 9000
info

Perfect for use as a shut-off switch or in small equipment, the 9000 series power toggle switch has a variety of options to meet designers’ needs. The 9000 series switches are available with power ratings up to 10 amps, come in a wide variety of actuator styles, have optional locking levers and are available as double pole models.

PropertyValue
Circuitry
DPDT
Activation Type
Maintain
Switch Function
On-None-On
Rating - Maximum Current
10 A
Contacts
Quick Connect
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Silver
Terminals Plating
Matte Tin
Actuator
15/32 bushing Length 11.68mm
  • Power ratings up to 10 amps
  • Double pole models
  • Locking lever options available
  • RoHS compliant and compatible
  • Wide variety of actuator styles

9221T1CWZ4QD Applications

Highlights Section

  • Shut-off switch
  • Small equipment

9221T1CWZ4QD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9221T1CWZ4QDSWITCH 9221T1CWZ4QD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.