81264-07-BX - Accessories for Toggle Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Durable silicone rubber bonded to a standard 15/32" -32 thread nickel plated brass hex nut
  • When the nut is tightened to the stem of a toggle switch, the rubber forms an O-ring seal with the panel
  • Full boots completely cover a standard 11/16" (17.5mm) handle
  • Boot seals protect switches from moisture and dirt; colored boots provide color-coding for ready identification of switches
Property (Mouseover for details) Value
Mounting Method Black Finished Face Nut and Plated Hex Nut

pdficon 81264 2D Prints

81264 2D Prints

pdficon Accessories for Toggle Switches Datasheet

Accessories for Toggle Switches Datasheet

pdficon Toggle Switches Accessories Datasheet

Toggle Switches Accessories Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
81264-07-BX TGL SW BOOT YELLOW RUBBER RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.