background-waves

CTTS003

Product Status| Activei

CTTS003

15A TOGGLE SWITCH, (ON)-OFF, SPST | Series: Carling Retail Toggle Switches
PropertyValue
Circuitry
SPST
Color & Finish
Nickel Plated, Blue Indicator
Maximum DC Voltage (V)
12
Actuator
Toggle
Current Rating Max (A)
15
Housing
Black Plastic
Input Terminals
1/4" Tab
Mounting Method
Bushing
Positions
(On) - Off

CTTS003 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CTTS00315A TOGGLE SWITCH, (ON)-OFF, SPST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.