background-waves

CTTS007

Product Status| Activei

CTTS007

15A TOGGLE SWITCH, ON-OFF, DPST | Series: Carling Retail Toggle Switches
PropertyValue
Circuitry
DPST
Color & Finish
Nickel Plated
Maximum DC Voltage (V)
28
Actuator
Toggle
Current Rating Max (A)
15
Input Terminals
1/4" Tab
Mounting Method
Bushing
Positions
On - Off

CTTS007 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CTTS00715A TOGGLE SWITCH, ON-OFF, DPST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.