background-waves

CTTS010-BP

Product Status| Activei

CTTS010-BP

15A TOGGLE SWITCH, ON-OFF-ON, SPDT | Series: Carling Retail Toggle Switches
info
PropertyValue
Circuitry
SPDT
Color & Finish
Nickel Plated
Maximum DC Voltage (V)
28
Actuator
Toggle
Current Rating Max (A)
15
Input Terminals
1/4" Tab
Mounting Method
Bushing
Positions
On - Off - On

CTTS010-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CTTS010-BP15A TOGGLE SWITCH, ON-OFF-ON, SPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.