background-waves

E105SD1CGE

Product Status| Activei

E105SD1CGE

SWITCH E105SD1CGE | Series: E Toggle
info

Designers in medical equipment, instrumentation and telecommunications industries need high-quality, long-lasting switches that can withstand any environment. The E series miniature toggle switches are sealed against solder and cleaning process contaminants – and come with a UL 94V-0 nylon case and bushing, helping to ensure that the products last. ESD protection is available in the E series as well

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
Mom.-Off-Mom
Rating - Maximum Current
15 mA
Contacts
Thru Hole
Mechanical Life Cycles
40000
Seal
Epoxy
Ingress Protection
IP 57
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold over silver
Terminals Plating
Gold
Actuator
0.500 inch high
  • Sealed against solder and cleaning process contaminants
  • UL 94V-0 Nylon case and bushing
  • Multi-positions
  • ESD protection available
  • RoHS compliant models available

E105SD1CGE Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Medical equipment

E105SD1CGE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
E105SD1CGESWITCH E105SD1CGE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.