background-waves

ET03M3D1AVBE

Product Status| Activei

ET03M3D1AVBE

SWITCH ET03M3D1AVBE | Series: ET
info

The ET series sealed subminiature toggle switches are often used in the medical and telecommunications industry in hand-held or instrumentation applications. Featuring a small footprint (to help save space on the PCB) and ESD protection, long-lasting ET switches also come with strong protection from solder and cleaning process contaminants.

PropertyValue
Circuitry
SPDT
Activation Type
Maintain
Switch Function
On-Off-On
Contacts
Thru Hole
Mechanical Life Cycles
30000
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Terminals Plating
Gold
Terminals Complementary Information
Vertical right angle
Actuator
Plastic anti-static 0.240 inches high
  • Sealed against solder and cleaning process contaminants
  • ESD protection available
  • Thru-hole and surface mount models
  • RoHS compliant models available
  • Compact size and small footprint save PCB space

ET03M3D1AVBE Applications

Highlights Section

  • Hand-held telecommunications
  • Instrumentation
  • Medical equipment

ET03M3D1AVBE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ET03M3D1AVBESWITCH ET03M3D1AVBE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.