background-waves

Series: GT Toggle

Sealed Ultraminiature Toggle Switches.
Product Status| Activei
info

GT series sealed ultraminiature toggle switches are used most often in hand-held telecommunications devices or those applications that require small instrumentation. The GT series are ultraminiature switches – featuring the smallest footprint available in the industry. GT switches are built using high-temperature materials (UL 94V-0) and are sealed against solder and cleaning process contaminants – ensuring they will last when used in harsh environments.

  • Sealed against solder and cleaning process contaminants
  • Ultraminiature size, smallest footprint available
  • Thru-hole and surface mount models
  • High temperature materials (UL 94V-0)
  • RoHS compliant and compatible

GT Toggle Parts

FiltersFilters

GT Toggle Applications

Highlights Section

  • Hand-held telecommunications
  • Small instrumentation

Series: GT Resources