background-waves

GT12MSABETR

Product Status| Activei

GT12MSABETR

SWITCH GT12MSABETR | Series: GT Toggle
info

GT series sealed ultraminiature toggle switches are used most often in hand-held telecommunications devices or those applications that require small instrumentation. The GT series are ultraminiature switches – featuring the smallest footprint available in the industry. GT switches are built using high-temperature materials (UL 94V-0) and are sealed against solder and cleaning process contaminants – ensuring they will last when used in harsh environments.

PropertyValue
Circuitry
SPST NO
Activation Type
Maintain
Switch Function
Off-None-On
Rating - Maximum Current
15 mA
Contacts
Surface mount
Illumination
Not applicable
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold Alloy
Terminals Plating
Gold
Operating Force
Min 0.69 N / Nominal 1.18 N / Max 1.68 NMin 70 gf / Nominal 120 gf / Max 170 gf
Ingress Protection
IP 57
Mounting Method
Post
Activation Orientation
Top actuated
Actuator
Standard Round. Length: 3.81mm
  • Sealed against solder and cleaning process contaminants
  • Ultraminiature size, smallest footprint available
  • Thru-hole and surface mount models
  • High temperature materials (UL 94V-0)
  • RoHS compliant and compatible

GT12MSABETR Applications

Highlights Section

  • Hand-held telecommunications
  • Small instrumentation

GT12MSABETR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GT12MSABETRSWITCH GT12MSABETR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.