background-waves

GT202F1K

Product Status| Activei

GT202F1K

THERMISTOR, US SENSOR | Series: GT Toggle
info

Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as a fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and/or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC/R to Industrial Controls to Consumer Appliances.

Options:

  • Non-standard resistance values and tolerances
PropertyValue
Operating Temperature Max (°C)
260
Resistance Tol ± % @25°C
10
R-T Curve
F
Operating Temperature Min (°C)
-55
Beta K 25-85 Degress
3499
Resistance Ω @ 25°C
2000
R-T Curve
F
  • High temperature up to +300°C
  • High stability
  • Solderable lead wires
  • Fast thermal response time

GT202F1K Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GT202F1KTHERMISTOR, US SENSORRoHS2/27/2019Pdf IconCoC_RoHS9_GT202F1KPdf IconREACH_SVHC Declaration_GT202F1KDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.