background-waves

GT21MCBE

Product Status| Activei

GT21MCBE

SWITCH GT21MCBE | Series: GT Toggle
info

GT series sealed ultraminiature toggle switches are used most often in hand-held telecommunications devices or those applications that require small instrumentation. The GT series are ultraminiature switches – featuring the smallest footprint available in the industry. GT switches are built using high-temperature materials (UL 94V-0) and are sealed against solder and cleaning process contaminants – ensuring they will last when used in harsh environments.

PropertyValue
Circuitry
DPDT
Activation Type
Maintain
Switch Function
On-None-On
Rating - Maximum Current
15 mA
Contacts
Thru Hole
Illumination
Not applicable
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold Alloy
Terminals Plating
Gold
Actuator
Standard Round. Length: 3.81mm
  • Sealed against solder and cleaning process contaminants
  • Ultraminiature size, smallest footprint available
  • Thru-hole and surface mount models
  • High temperature materials (UL 94V-0)
  • RoHS compliant and compatible

GT21MCBE Applications

Highlights Section

  • Hand-held telecommunications
  • Small instrumentation

GT21MCBE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GT21MCBESWITCH GT21MCBE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.