background-waves

55012

Product Status| Obsoletei

55012

SW TGL SPST | Series: Light Duty Series
info
  • On-Off SPST toggle switch.
  • Up On, Down Off.
  • Chrome plated brass ball handle (actuator).
  • Chrome-plated brass facenut and mounting stem.
  • Mounting stem is 15/32”-32 thread, 15/32” long (11.9mm)., and fits panels to 9/32” (7.2mm).
  • Two blade terminals.
  • Phenolic body with plated steel frame.
  • 10A at 12V DC.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Blade
Mounting Method
Nickel Plated Brass Face Nut
Contacts
Silver

55012 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55012SW TGL SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.