background-waves

5558-BP

Product Status| Obsoletei

5558-BP

SW TGL SPST | Series: Light Duty Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. The Light Duty series is meant to be mounted in virtually any environment and for any application.

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Screw
Housing
Black Plastic with Plated Steel Cap
Actuator
Standard Toggle
Color & Finish
Nickel-Plated Brass - 17.4625
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9
  • Silver contacts for corrosion resistance.

5558-BP Applications

Highlights Section

  • Construction Equipment
  • Agricultural Equipment
  • Material Handling Equipment
  • Commercial Vehicles

5558-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5558-BPSW TGL SPST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.