background-waves

M-484

Product Status| Obsoletei

M-484

SW TGL SPST | Series: Light Duty Series
info
  • 10A at 12V DC
  • On-Off Switch
  • Up:On, Down: Off
  • Keyway in down position
  • Chrome-plated brass standard handle, stem and facenut
  • Silver contacts
  • Two screw terminals
  • Mounting stem has 15/32" -32 thread, 15/32" long (11.9mm), and fits panels up to 9.32" (7.2mm) thick
  • Phenolic housing with plated steel frame.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Screw
Color & Finish
Chrome-Plated Brass
Contacts
Silver

M-484 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-484SW TGL SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.