background-waves

M-493

Product Status| Activei

M-493

SW TGL SPST | Series: Light Duty Series
info
  • 10A at 12V DC
  • SPST
  • Down: Off, Up: On
  • Ball type chrome plated brass handle, facenut and mounting stem
  • Ball handle: 3/8" (9.52mm) long
  • Silver contacts
  • Mounting stem has 15/32" -32 thread, 15/32" (11.9mm) long, and fits panels up to 9/32" (7.2mm) thick
  • Two screw terminals
  • Phenolic housing with plated steel frame
  • Keyway is in the down position
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Screw
Housing
Black Plastic with Plated Steel Cap
Actuator
Ball / Short
Color & Finish
Chrome-Plated Brass - 9.52mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

M-493 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-493SW TGL SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.