background-waves

M-54111-02

Product Status| Activei

M-54111-02

SW TGL SPDT BLD LIGHTED | Series: M 54111 Marine Series
info

Independent illumination switches can be wired for dependent operation. Tip of handle is illuminated red in the On position, clear in the Off position. Tip of handle is illuminatedRed in the On position, illuminated Clear in the Off position. Silver contacts. 15/32" -32 thread mounting stem. Nickel-plated brass hexnut. Black plastic handle, housing and facenut. Keyway in the down position. Blade terminals. 25A at 12V DC. Plastic facenut can be replaced with black metal facenut 83252.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
On - Off - On
Input Terminals
5 Blade
Housing
Black Plastic
Color & Finish
Black Plastic
Mounting Method
Nickel Plated Brass Face Nut
Contacts
Silver

M-54111-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-54111-02SW TGL SPDT BLD LIGHTEDRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.