background-waves

Series: Military

MIL-DTL-83731F Toggle Switches
Product Status| Activei
info

The Military series toggle switches are high-quality, resilient switches qualified to the MIL-DTL-83731F specification. The switches are made of flame-retardant housing material with 50 μ inch selective gold contact plating and epoxy sealed terminals for process compatibility. With a long lifecycle of 10,000 cycles, military series switches successfully operate at both high and low temperatures, even in the harshest of environments.

  • Qualified to MIL-DTL-83731F Cage code FBHV6
  • 50 µ inch selective gold contact plating
  • Epoxy sealed terminals for process compatibility
  • Rated for logic level to 5 amp resistive loads and 2 amp inductive loads
  • Flame retardant housing material
  • RoHS compliant and compatible

Military Parts

FiltersFilters

Military Applications

Highlights Section

  • Defense
  • Aerospace

Series: Military Resources

Military Series Toggle Switch
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Military Series Toggle Switch

Littelfuse introduces the C&K Military Series Toggle Switches